text.skipToContent text.skipToNavigation

Catalog No. : BS2-TCV

Description:  200A/600V OH-UG OVRSIZE MTR SKT

UPC: 624871002293

Made or assembled in Canada.

Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw. Combination overhead-underground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead/underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1502877_2018-12-06 N/A

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here