Catalog No. : BS2-INTCVBC-CR
Description: 200A/600V OH/UG INS NTR CORR RESIST
UPC: 624871012315
Made or assembled in Canada.
Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw. Combination, overhead-underground. Insulated neutral. Corrosion Resistant
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Supplied with screw type ring |
|
Application |
For overhead/underground installation |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
|
Insulation |
Neutral |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth |
Documents/Support Tools
|
Sales Drawing |