text.skipToContent text.skipToNavigation

Catalog No. : BS2-5TV

Description:  200A/600V UG 5J MTR SKT

UPC: 624871002408

Oversize enclosure meter socket 200 amperes 600 volts. 5th jaw standard capacity. Underground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here