text.skipToContent text.skipToNavigation

Catalog No. : BS2-22INV

Description:  200A/600V OH 2 TWIN HUB INS NTR SKT

UPC: 624871011882

Made or assembled in Canada.

Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw overhead twin hub opening complete with 2 in. hubs. Insulated neutral.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here