text.skipToContent text.skipToNavigation

Alternate Catalog No. : BS2-1 1/2V

n° de catalogue : BS2-11/2V

Description:  200A/600V OH 1 1/2 HUB MTR SKT OVRS

UPC: 624871002248

Made or assembled in Canada.

Oversize enclosure meter socket 200 amperes 600 volts. 4 jaw overhead hub opening complete with 1-1/2 inches hub.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

17-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Certification/Norme

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1502877_2018-12-06 N/A

Documents/outils d'aide

Dessin de vente

Cliquez ici