text.skipToContent text.skipToNavigation

Catalog No. : BS090

Description:  LEXAN POLYCARBONTE COVER PLAT

UPC: 624871025193

Made or assembled in Canada.

Blank meter cover plates. Clear unbreakable polycarbonate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Enclosure plates or covers

Specifications

Material

Polycarbonate

Shape

Round

Color

Clear

Classifications

Brand Name

Microlectric

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here