text.skipToContent text.skipToNavigation

Catalog No. : BS087

Description:  GREY ABS COVER PLATE

UPC: 624871003580

Made or assembled in Canada.

Blank meter cover plates. Grey ABS.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Enclosure plates or covers

Specifications

Material

ABS

Shape

Round

Color

Gray

Classifications

Brand Name

Microlectric

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here