Catalog No. : BS051
Description: REG. HUB OPENING CLOSURE PLAT
UPC: 624871003757
Made or assembled in Canada.
Hub opening closure plate. Inside attachment for regular hub opening (ie: 1 inch to 2-1/2 inches).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Steel plate |
|
Application |
Inside attachment for regular hub opening (ie: 1 inch to 2-1/2 inches) |
Specifications
|
Material of Construction |
Steel |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 29700 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29700 | 441202 | N/A | N/A | N/A |
| UL | E319800 | N/A | QEUY2 | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |