text.skipToContent text.skipToNavigation

Alternate Catalog No. : DBRS611606000/901270

Catalog No. : BRS611606000901270

Description:  60A,ILK,2P3W,MG,116,T60,120V,SC 10K

UPC: 708917346531

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 120V, 2 Poles 3 Wire, Breaker Trip Rating 60A, with 25k Ampere Interrupting Capacity at 120 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amp

Voltage Rating

120 VAC

Material

Aluminum

Classifications

Brand Name

Russellstoll