text.skipToContent text.skipToNavigation

Alternate Catalog No. : DBRS4410400KX/901237

Catalog No. : BRS4410400KX901237

Description:  400A,ILK,3P4W,MG,410,3P600V,2CC SHU

UPC: 708917330677

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 400 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll