text.skipToContent text.skipToNavigation

Alternate Catalog No. : DBRS121410000/901271

Catalog No. : BRS121410000901271

Description:  100A,ILK,2P3W,MG,600V 25 KAIC

UPC: 708917346548

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 600V, 2 Poles 3 Wire, Breaker Trip Rating 100A, with 25k Ampere Interrupting Capacity at 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amp

Voltage Rating

600 VAC

Material

Aluminum

Classifications

Brand Name

Russellstoll