text.skipToContent text.skipToNavigation

Catalog No. : BREIR-U2916

Description:  BRAID TERM PA6 NW16 1-3/16IN BLK

UPC: 786209947475

Connector for Plastic Braids, Female Thread - NW 16, Fthread Size UNEF 1 3/16 - 18, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 1-3/16 Inch - 18 UNEF Thread

Compliance and Certifications

POPs POPs 28 Compliant