text.skipToContent text.skipToNavigation

Alternate Catalog No. : BR 502

Catalog No. : BR502

Description:  3/4 INCH SPACE CAP,RGD/IMC,NM

UPC: 785991403824

3/4 Inch, Non-Metallic Space Cap, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here