text.skipToContent text.skipToNavigation

Catalog No. : BR250-8

Description:  NON-JKTD FLEX COND STL 2-1/2inX8ME

UPC: 786210105673

Non-Jacketed Flexible Conduit Steel 2-1/2 inch X 8 ME
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces

Application

Combustible or Non-Combustible Constructions

Specifications

Radius

12.5 in , 317.5 mm

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL Listed

Dimensions

Trade Size

2-1/2 in

Outside Diameter

3.060 in , 77.7 mm

Inside Diameter

2.500 in , 63.5 mm

Length

8 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

2 1/2 inch

Outer diameter

77.7 mm

Inner diameter

63.5 mm

Material

Steel

Bending radius, static

317.5 mm

Weight

2.26 kg/m

Colour

Metallic

With approval according to UL

Y

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here