text.skipToContent text.skipToNavigation

Catalog No. : BR125-15

Description:  NON-JKTD FLEX COND STL 1.25inX15ME

UPC: 786210105642

Non-Jacketed Flexible Conduit, Steel 1.25 Inch X 15 ME
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces

Application

Combustible or Non-Combustible Constructions

Specifications

Radius

6.2 in , 157.5 mm

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL Listed

Dimensions

Trade Size

1-1/4 in

Outside Diameter

1.630 in , 41.4 mm

Inside Diameter

1.250 in , 31.8 mm

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/4 inch

Outer diameter

41.4 mm

Inner diameter

31.8 mm

Material

Steel

Bending radius, static

157.5 mm

Weight

0.96 kg/m

Colour

Metallic

With approval according to UL

Y

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here