text.skipToContent text.skipToNavigation

Catalog No. : BR050-15

Description:  NON-JKTD FLEX COND STL 1/2IN X 15ME

UPC: 786210950839

1/2 Inch x 15 M, Non-Jacketed Flexible Conduit, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces

Application

Combustible or Non-Combustible Constructions

Specifications

Radius

3.0 in , 76.2 mm

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL Listed

Dimensions

Trade Size

1/2 in

Outside Diameter

0.920 in , 23.4 mm

Inside Diameter

06.25 in , 15.9 mm

Length

15 m

Documents/Support Tools

Sales Drawing

Click here