text.skipToContent text.skipToNavigation

Catalog No. : BR038-300

Description:  NON-JKTD FLEXCOND STL 3/8inX300ME

UPC: 786210663395

Non-jacketed Flexible Conduit, Steel 3/8 Inch X 300 ME
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Formed From High Corrosion Resistant Hot-dipped Galvanized Steel. Its Profile and Helical Shape Allow it to Withstand Impact and Crushing Forces

Application

Combustible or Non-Combustible Constructions

Specifications

Radius

2.0 in , 50.8 mm

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

CSA, UL Listed

Dimensions

Trade Size

3/8 in

Outside Diameter

0.610 in , 15.5 mm

Inside Diameter

0.375 in , 9.5 mm

Length

300 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

15.5 mm

Inner diameter

9.5 mm

Material

Steel

Bending radius, static

50.8 mm

Weight

0.6 kg/m

Colour

Metallic

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here