text.skipToContent text.skipToNavigation

Catalog No. : BQ2-5V

Description:  200A/600V OH 5J MTR SKT STD

UPC: 624871002194

Meter socket standard enclosure 200 amperes 600 volts. Overhead hub opening 5th jaw standard capacity.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 8-47/64 Inches Width x 5-13/32 Inches Depth

Documents/Support Tools

Sales Drawing

Click here