text.skipToContent text.skipToNavigation

Catalog No. : BQ2-2INV

Description:  200A/600V OH 2 HUB INS NTR SOCKET

UPC: 624871013411

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 8-47/64 Inches Width x 5-13/32 Inches Depth