text.skipToContent text.skipToNavigation

Catalog No. : BPLT13970RP

Description:  PUMPAC LT BACK PACK

UPC: 786210926827

Canvas Back Pack with DC Battery Jumper Cables, Replacement Battery (24 Volts), and Foot Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Special Features

60 minutes full recharge

Application

Operation in any position: on its side or upright

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

13.5 in

Documents/Support Tools

Sales Drawing

Click here