text.skipToContent text.skipToNavigation

Catalog No. : BPLT13970FS

Description:  PUMPAC LT FOOT PUMP

UPC: 786210926810

Remote Foot Pedal Controller for LT BPLT13970P2 Pump
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Special Features

60 minutes full recharge

Application

Operation in any position: on its side or upright

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

13.5 in

ETIM EC001185 Hydraulic drive unit

Construction/operation

Hydraulic foot pump

Documents/Support Tools

Sales Drawing

Click here