text.skipToContent text.skipToNavigation

Alternate Catalog No. : BPC 750

Catalog No. : BPC750

Description:  PIN TERMINAL BI-METALLIC 750 KCMIL

UPC: 783786710164

Bi-Metallic Pin Terminal, 750 kcmil, Temperature Rating Aluminum 90 Degrees C. 600 V maximum, 90 Degrees C maximum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Solderless copper terminals for copper conductors

Specifications

Voltage Rating

600 V

Material

Aluminum

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

750 kcmil

Documents/Support Tools

SDS

Click here