Alternate Catalog No. : BPC 2/0
Catalog No. : BPC2/0
Description: PIN TERMINAL BI-METALLIC 2/0 STR
UPC: 783786709953
Bi-Metallic Pin Terminal, 2/0 Strand, Temperature Rating Aluminum 90 Degrees C. 600 V maximum, 90 Degrees C maximum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Solderless copper terminals for copper conductors |
Specifications
Voltage Rating |
600 V |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Wire Size |
2/0 AWG |
Documents/Support Tools
SDS |