text.skipToContent text.skipToNavigation

Catalog No. : BP500

Description:  CONNECTOR KIT BP320 SINGLE LUG

UPC: 624871013213

Made or assembled in Canada.

CONNECTOR KIT FOR 1 X 500 KCMIL
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wire terminal connector kit

Special Features

Allows direct connection of two junction boxes

Application

For BP320 Meter Socket Series

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Microlectric

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EcoSolutions Product Profile BS225M-TCVCN EN

LCA Document BS225M-TCVCN meter socket

MNS_EcoSolutions

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here