text.skipToContent text.skipToNavigation

Catalog No. : BP320-TV-250B

Description:  320A 120/240 UGB W BYPASS DBL LUG

UPC: 624871013183

Meter socket 320A 120/240V underground complete with bypass grey with connector kit 2 x 250 kcmil
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Type

Meter Sockets

Special Features

Supplied with screw type sealing ring

Application

For underground installation

Specifications

Voltage Rating

600 V

Phase

1 phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

34-1/16 Inches Height x 5-15/16 Inches Width x 15-9/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here