Catalog No. : BP320-TV-250
Description: 320A 120/240 UG C/W BYPASS DBL LUG
UPC: 624871012056
Made or assembled in Canada.
Meter socket 320A 120/240V underground complete with bypass grey with connector kit 2 x 250 kcmil.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Supplied with screw type sealing ring |
|
Application |
For underground installation |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
34-1/16 Inches Height x 5-15/16 Inches Width x 15-9/16 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 70045836_2017-03-28 | N/A |
Documents/Support Tools
|
Sales Drawing |