text.skipToContent text.skipToNavigation

Catalog No. : BP320-TV

Description:  320A 120/240 UG C/W BYPASS

UPC: 624871010212

Made or assembled in Canada.

Meter socket 320A 120/240V underground complete with bypass grey
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type sealing ring

Application

For underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

34-1/16 Inches Height x 5-15/16 Inches Width x 15-9/16 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 70045836_2017-03-28 N/A

Documents/Support Tools

Sales Drawing

Click here