text.skipToContent text.skipToNavigation

Catalog No. : BP250

Description:  CONNECTOR KIT BP320 2X 250

UPC: 624871010816

Made or assembled in Canada.

Two-port connector kit for BP320 meter socket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wire terminal connector kit

Special Features

Allows direct connection of two junction boxes

Application

For BP320 Meter Socket Series

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Microlectric

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 70045836_2017-03-28 N/A

Documents/Support Tools

Sales Drawing

Click here