text.skipToContent text.skipToNavigation

Catalog No. : BP2-TV

Description:  200A/600V UG MTR SKT

UPC: 624871039343

Made or assembled in Canada.

Standard enclosure meter sockets 200 amperes 600 volts for underground sevice only supplied with screw type ring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

20 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here