text.skipToContent text.skipToNavigation

Catalog No. : BO506

Description:  OVAL EYE BOLT 5/8 X 6

UPC: 624871008738

Pole line hardware. Oval eye bolt. Length of 6 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Eye bolts

Specifications

Material

Steel

Thread

Parallel

Number of Nuts

1

Nut Type

Square

Classifications

Brand Name

Microlectric

Dimensions

Length

6 in

Diameter

5/8 in

Documents/Support Tools

Sales Drawing

Click here