text.skipToContent text.skipToNavigation

Alternate Catalog No. : BMS 3/0 C

Catalog No. : BMS3/0C

Description:  STR BI-METALLIC PIN TERMINAL 3/0

UPC: 783786709786

Bi-Metallic Pin Terminal, 3/0 Strand, Temperature Rating Aluminum 90 Degrees C. 600 V maximum, 90 Degrees C maximum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Solderless copper terminals for copper conductors

Specifications

Voltage Rating

600 V

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E63167

Dimensions

Wire Size

3/0 AWG

Documents/Support Tools

SDS

Click here