text.skipToContent text.skipToNavigation

Catalog No. : BMN-M63

Description:  LOCKNUT PA6 M63X1.5 BLK

UPC: 786209947376

Black Hexagonal Lock Nut with Metric Threads, Material - Polyamide 6, Thread Size - M63x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High torques
  • Safe system connection
  • Very good chemical properties
  • Free from halogens and cadmium

Descriptors

Category

Locknuts

Special Features

Very Good Chemical Properties

Application

Suitable for a Wide Range of Applications

Specifications

Material of Construction

Polyamide 6

Nut Type

Hex

Thread Type

Metric

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thread Size

M63x1.5

Documents/Support Tools

Sales Drawing

Click here