Catalog No. : BMN-G04
Description: LOCKNUT PA6 G3/4IN BLK
UPC: 786209947291
Black Hexagonal Lock Nut with Gas Threads, Material - Polyamide 6, Thread Size - 3/4 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Locknuts |
|
Special Features |
Very Good Chemical Properties |
|
Application |
Suitable for a Wide Range of Applications |
Specifications
|
Material of Construction |
Polyamide 6 |
|
Nut Type |
Hex |
|
Thread Type |
GAS Threads |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thread Size |
3/4 in |