text.skipToContent text.skipToNavigation

Catalog No. : BM518

Description:  MACHINE BOLT 5/8 X 18

UPC: 624871008110

Machine bolt 18 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Machine screws

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Length

18 in

Head Height

6 in

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here