text.skipToContent text.skipToNavigation

Catalog No. : BM514

Description:  MACHINE BOLT 5/8 X 14

UPC: 624871008097

Machine bolt 14 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Machine screws

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Length

14 in

Head Height

6 in

Documents/Support Tools

Sales Drawing

Click here