text.skipToContent text.skipToNavigation

Catalog No. : BM510

Description:  MACHINE BOLT 5/8 X 10

UPC: 624871008073

Machine bolt 10 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Machine screws

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Length

10 in

Head Height

4 in

Documents/Support Tools

Sales Drawing

Click here