text.skipToContent text.skipToNavigation

Catalog No. : BLYO-292917

Description:  DIV Y-PIECE PA6 NW29X2/17 IP40 BLK

UPC: 786209942401

LYO Divisible Y Piece, One-Piece - 1 X Conduit Size NW/Metric 17/20, 2 X Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

High Conduit Pull-out Strength

Application

For Industry, Plant Construction, and Machine Building

Specifications

Material

Polyamide 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17x1, NW29x2

Compliance and Certifications

POPs POPs 28 Compliant