text.skipToContent text.skipToNavigation

Catalog No. : BLNO-M329

Description:  FTNG SPLIT PA6 NW29 M32 IP54 BLK

UPC: 786209998316

LNO Divisible Connector Straight, One-Piece, Metric Thread - Thread Size M32x1.5, Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP54

Color

Black

Connection

M32

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M32 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here