text.skipToContent text.skipToNavigation

Catalog No. : BLNO-M253

Description:  FTNG DIV PA6 NW23 M25 IP54 BLK

UPC: 786209998361

LNO Divisible Connector Straight, One-Piece, Metric Thread - Thread Size M25x1.5, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP54

Color

Black

Connection

M25

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here