Catalog No. : BLN-M16
Description: LOCKNUT SPLITABLE PA6 M16 BLK
UPC: 786210162225
LN Divisible Lock Nut, Metric Thread - Thread M60 X 1.5, Compatible with BLNO Connectors, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Locknuts |
Special Features |
Excellent Chafing Characteristics |
Application |
Suitable for a Wide Range of Applications |
Specifications
Material of Construction |
Polyamide 6 |
Nut Type |
Hex |
Thread Type |
Metric |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Thread Size |
M16x1.5 |
Documents/Support Tools
Marketing Brochure |