text.skipToContent text.skipToNavigation

Catalog No. : BLC-1TB

Description:  BENFIELD CUTTING VISE FOR CONDUIT

UPC: 786210910635

Benfield Conduit Cutting Vise, Light Weight Cast Iron Vise Can Be Bench Mounted Or Carried In tool Box, Suitable for Conduit Sized 3/8 Inch to 1 1/2 Inch, Works Well On Other Tubings and Materials, Weight 2.4 Pounds
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Pipe or tube cutter

Special Features

Can be Bench Mounted or Carried in Tool Box

Application

Vise for Cutting Conduit

Specifications

Cutting Capacity

3/8 - 1-1/2 in

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

ETIM EC002183 Pipe vice

Suitable for pipe diameter

9.5-38.1 mm

Chain clamp assembly

N