text.skipToContent text.skipToNavigation

Catalog No. : BLB-8

Description:  3inch EMT LB CONDUIT BODY

UPC: 42269333451

3 INCH EMT LB CONDUIT BODY
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Retained stainless steel cover screws
  • Smooth throats for easy wire pulling
  • For use with EMT conduit
  • Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.

Descriptors

Category

Electrical conduit fitting body

Special Features

Retained Stainless Steel Cover Screws

Application

For Use with EMT Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

UL E28688, CSA

Dimensions

Hub Size

3 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Documents/Support Tools

Sales Drawing

Click here