text.skipToContent text.skipToNavigation

Alternate Catalog No. : BL 113

Catalog No. : BL113

Description:  1 IN SNAP-IN BLANK, STL, RGD/IMC

UPC: 785991403145

1 Inch Snap-In Blank, Steel-Zinc Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

Used to Plug Knockouts in Steel Boxes

Specifications

Material

Steel

Insulation

No

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here