text.skipToContent text.skipToNavigation

Catalog No. : BKNH-M506

Description:  FTNG STR PA6 M50 NW36 IP69 BLK

UPC: 786209947161

KNH Connector Straight, Metric Metal Thread IP69 - Thread M50x1.5, Fits to Conduit NW36, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M50x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant