text.skipToContent text.skipToNavigation

Catalog No. : BKNH-M253

Description:  FTNG STR PA6 M25 NW23 IP69 BLK

UPC: 786209947109

KNH Connector Straight, Metric Metal Thread IP69 - Thread M25x1.5, Fits to Conduit NW23, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant