text.skipToContent text.skipToNavigation

Catalog No. : BKIHG-U566

Description:  FTNG FEM 2-1/4IN NW36 PA6 IP69 BLK

UPC: 786209947031

KIHG Connector, Straight, UN Female Thread for MIL Connector - Thread UN 2 1/4 Inch-16 UN, Shell Size MIL 40, Fits to Conduit Size NW/Metric 36/40, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , 2-1/4 Inch - 16 UN Thread

Compliance and Certifications

POPs POPs 28 Compliant