text.skipToContent text.skipToNavigation

Catalog No. : BKIHG-U503

Description:  FTNG FEM 2IN NW23 PA6 IP69 BLK

UPC: 786209946997

KIHG Connector, Straight, UN Female Thread for MIL Connector - Thread UN 2 Inch-18 UNS, Shell Size MIL 36, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , 2 Inch - 18 UNS Thread

Compliance and Certifications

POPs POPs 28 Compliant