text.skipToContent text.skipToNavigation

Catalog No. : BKIHG-U357

Description:  FTNG FEM 1-7/16IN NW17 PA6 IP69 BL

UPC: 786209946959

KIHG Connector, Straight, UN Female Thread for MIL Connector - Thread UN 1 7/16 Inch-18 UNEF, Shell Size MIL 24, Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , 1-7/16 Inch - 18 UNEF Thread

Compliance and Certifications

POPs POPs 28 Compliant