text.skipToContent text.skipToNavigation

Catalog No. : BKIHG-U212

Description:  FTNG FEM 7/8IN NW12 PA6 IP69 BLK

UPC: 786209946850

KIHG Connector, Straight, UN Female Thread for MIL Connector - Thread UN 7/8 Inch-20 UNEF, Shell Size MIL 16, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 7/8 Inch - 20 UNEF Thread

Compliance and Certifications

POPs POPs 28 Compliant