text.skipToContent text.skipToNavigation

Catalog No. : BKE-R70G

Description:  BALL JOINT TERMINATION PA6 NW70 BLK

UPC: 786209946843

Ball Joint Termination - Conduit Size 70, Color Black, Coarse Profile
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Special Features

Pack of 18

Application

Highly Flexible Ball Joint Termination

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant